OnRobot 2FG7 | electrical
Part No.: RBTX-ONROBOT-0001
- Complete, easy-to-program, collaborative parallel gripper gets to work fast in a wide range of applications
- Strong parallel gripper is easy to deploy in tight spaces and handles demanding payload requirements
- Get fast ROI with a single flexible, intelligent, and precise gripper that can be easily customized and adapted for many tasks
- Ready for use almost anywhere, with IP67 rating for harsh environments and ISO Class 5 certification for cleanroom use
Usual delivery time: 3 weeks
Weight
1.1
kg
Highlights

2iGWSt2uMZrG0MCGzA9aM7
Passende Roboter auf RBTX:
ABB | GoFa™ CRB 15000-5/0.95
EPSON | Pro six VT6
Application example
Material handling
Perfect for mixed and small batch production: the settings can be quickly and easily adapted to the parts to be processed.
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer

