Linkerbot Dexterous Robotic Hand Linker Hand L30


Part No.: RBTX-LINK-0005

Linkerbot Linker Hand L30 – 25-DOF High-Bionic Dexterous Hand

The Linkerbot Linker Hand L30 is a highly bionic and high-degree-of-freedom robotic hand system that mimics human hand motion, adopting bionic tendon-drive technology to deliver precise grasping and manipulation performance.

It features 5 fingers, 18 active DOFs and 25 total degrees of freedom (including 2 wrist DOFs), with ±0.20mm repeatability and 0.5N gripping force resolution. Weighing 1.3kg, it supports a maximum payload of ≥8kg and adopts RS485/ROS communication interfaces for easy integration.

It is widely used in scientific research, industrial automation, rehabilitation, medical treatment, AI interaction and various precise operation scenarios, providing a stable and high-performance bionic manipulation solution for intelligent robotics applications.

Usual delivery time: 6 weeks

Weight
1.3
kg
Max Gripping force
20
N
Propulsion Method
Electric
Repeatability
0.2
mm

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer