INSPIRE ROBOTS Dexterous Robotic Hand RH56E2-2L-T1


Part No.: RBTX-INSP-0008

Inspire Robots Dexterous Robotic Hand RH56E2‑2L‑T1

The Inspire Robots Dexterous Robotic Hand RH56E2‑2L‑T1 is a heavy‑load anthropomorphic robotic hand system adopting integrated miniature linear servo drive technology to deliver powerful grasping and high‑precision force‑controlled manipulation performance.

It features 5 fingers, 6 active DOFs and 12 movable joints, with ±0.20 mm fingertip repeatability, ≥30 N thumb fingertip gripping force and ≥28 N four‑finger fingertip gripping force, 0.05 N gripping‑force resolution. Weighing 790±10 g, it supports high‑load grasping task and adopts RS485+Modbus‑TCP communication interfaces for easy system integration.

It is widely used in humanoid robot development, scientific research, biomedical robotics, tele‑operation, AI‑driven manipulation and various heavy‑duty & delicate operation scenarios, providing a high‑force, force‑feedback bionic manipulation solution for intelligent robotics applications.

Usual delivery time: 4 weeks

Weight
0.605
kg
Max Gripping force
15
N
Repeatability
0.2
mm

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer