End Effectors
‌

INSPIRE ROBOTS Dexterous Robotic Hand RH56DFX-2RI

by Inspire Robots Technology Co., Ltd.Part No.: RBTX-INSP-0010

CN¥18,000

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
4 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

Weight
0.54kg
Max Gripping force
15N
Repeatability
0.2mm