igus ReBeL finger gripper
Discover the 4-finger gripper in hand design, which was specially developed for the igus ReBeL models. This gripper is compatible with all igus ReBeL models and offers high adaptability for different applications. Thanks to the use of Motion Plastics, the gripper is particularly lightweight, which improves the efficiency and performance of your igus ReBeL models. Experience the benefits of low weight and high compatibility with our products.
Highlights
The new finger gripper is a humanoid hand that can be easily connected to the ReBeL®. It is controlled via DIO at the Tool Center Point.

All components such as flange, cables and control unit from a single source.

100 % lubrication-free robot hand with plain bearing joints
Control via USB, TTL (5 V) serial and internal scripting