HITBOT Z-EFG-8S | 8~20N | 8mm Stroke | Electric Gripper

‌
Part No.: RBTX-HITBO-0003
The electric gripper Z-EFG-8S is a small-sized electric gripper with a built-in servo system. It adopts a servo motor and features a replaceable end effector to meet various requirements. This product can grip fragile and deformable objects such as eggs, test tubes and rings, making it suitable for air-source-free occasions like laboratories and hospitals.
Usual delivery time: NaN weeks
‌
Weight
0.25
kg
Max Gripping force
20
N
Recommended workpiece weight
0.3
kg
Max. ambient temperature
55
℃
Repeatability
0.02
mm

Highlights

https://a.storyblok.com/f/298593/3840x2695/34cd16d57d/z-efg-8s-3.png

Product Informations

· Adopts using a servo motor

· Replaceable end effector, adaptable to various needs

· Capable of gripping fragile and deformable objects such as eggs, test tubes and rings

· Suitable for air-source-free occasions like laboratories and hospitals

Highly Integrated

· Perfect replacement for air compressor + filter + solenoid valve + throttle valve + pneumatic gripper

· Service life of ten million cycles, on par with traditional traditional Japanese cylinders

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌