Gripper for small components MPG-plus AS, size 16 to 64, pneumatic


Variants: Size 64-AS

Part No.: RBTX-SNK-0061

Compact high‑precision pneumatic parallel gripper for small components with optimized load capability.

The SCHUNK MPG‑plus combines smooth double‑roller base‑jaw guidance with a cross‑roller system for precise, low‑friction gripping. The oval piston drive delivers strong gripping forces even with long fingers, while the wedge‑hook mechanism ensures synchronized jaw movement and high stiffness. Food‑grade lubrication and optional AS/IS gripping‑force maintenance enhance reliability in demanding automation tasks.

Integration is simple via hose‑free direct air supply or threaded connections, and the gripper supports electronic magnetic switches as well as optional flexible position sensing (FPS). Standardized mounting from two sides with four screw directions allows easy implementation in modular handling systems.

Ideal for assembly, testing, electronics handling, lab automation and fast pick‑and‑place of small to medium workpieces.

Usual delivery time: 3 weeks

Weight
0.62
kg
Repeatability
0.02
mm
Stroke per jaw
10
mm
Max Gripping force
390
N
Recommended workpiece weight
1.25
kg

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer