Four Finger Centric SoftGripper - 15° Cone Angle
Variants: Without FDA compliant base
The SoftGrippers are lightweight, easy to use and have no sharp edges. The heart of our grippers are the fingers. They adapt to the shape of any object without damaging the surface. The main advantages are light weight, speed and ability to work with all types of food. Our pneumatically driven fingers are made of FDA-approved silicone rubber. We guarantee a lifetime of more than 10 million cycles at 1 bar pressure.
Usual delivery time: 3 weeks
Weight
0.383
kg
Max Gripping force
14
N
Recommended workpiece weight
0.4
kg
Gross Payload
0.783
kg
Highlights

The SoftGripper is ideal for pick and place tasks in the food industry. Typical examples are strawberry picking and general handling of fruits, apples, figs, mandarins, eggs and vials.
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer