FIPA | 95° Gripper fingers | Clamping-Ø 14 mm


Part No.: RBTX-FIPA-0008

Compact 95° single‑acting finger gripper with durable HNBR pads, delivering stable, repeatable gripping for demanding automation tasks.

The GR04.034‑SE‑HNBR offers a 14 mm clamping diameter, high‑quality anodized aluminum jaws, and soft‑touch HNBR pads for secure yet gentle handling. The single‑acting mechanism with spring‑assisted opening ensures consistent operation, while a closing force of 24 N at 6 bar supports reliable positioning even with delicate or irregular components. Operating pressure: 2–8 bar; approx. 31 g. Its rugged design ensures long‑term durability in continuous‑use environments.

Optional sensor brackets and PNP/NPN sensors enable precise monitoring of grip status, while compatible cables and accessories simplify integration. The compact footprint and guided motion provide reliable performance in constrained installation spaces, making system integration smooth and efficient.

Ideal for high‑precision assembly, electronics production, and automated pick‑and‑place operations involving small, fragile, or tightly positioned parts.

Usual delivery time: 3 weeks

Number of fingers
1
Weight
0.03
kg

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer