Vacuum gripper sample kit mounting plate
Part No.: RBTX-EBERLE-0006
Our small starter package. This sample kit contains components to remove parts with flat surfaces. With the included silicone suction cups, concave or convex parts can also be easily handled. The system can be extended at any time. With our included quick change system you have set the basis for fast set-up times.
Gripper plate thread on the workpiece side: 12x M5.
Through-hole in the robot plate: 3x M5.
Included in delivery are 4 flat suction cups with 20mm and 1m silicone hose (outer diameter 6mm, inner diameter 4mm).
Usual delivery time: 3 weeks
Max Payload
2
kg
Weight
0.82
kg
Max Vacuum value
-900
mbar
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer