Digital peristaltic hose pump LOCTITE EQ PU20
Anaerobic adhesives, cyanoacrylates and light-curing adhesives in all container sizes, from 10ml bottles to 200L drums. Solvent-free activators and oils up to a viscosity of approx. 5,000 mPas. The LOCTITE EQ PU20 peristaltic pump is ideal for applications where adhesives are to be dispensed directly from bottles. Due to the peristaltic delivery principle, the material is dispensed volumetrically directly from a bottle or similar container.
Highlights

The LOCTITE EQ PU20 peristaltic hose pump transports low viscosity liquids by means of pressure displacement, exerted via a rotating rotor on a liquid-carrying hose. Usually, these pumps are chosen when liquids are hazardous or difficult to handle and it is advisable to minimize operator contact with them. Another reason is that peristaltic pumps operate without a compressed air supply. Dosing times can be set from 0.01 - 99.99 seconds, with flow rates of 0.01-6 ml/min when using PTFE tubing. The pump operates in two directions, allowing back suction to prevent possible dripping of the liquid. When dispensing light-curing adhesives, only black hoses may be used. This prevents the adhesive from curing in the hoses.

No compressed air required, air pockets in the product are avoided
Immediate reversal of pumping direction achieves back suction, interrupts liquid flow and prevents dripping
Adjustable vacuum run-on time control
Convenient to use, easy hose replacement
Digital setting and display of motor speed
Digital time display
"Teach In" and program memory function
Conveys forward and backward
Power supply: 110/220 VAC; 50/60 Hz.
Dosing time range: 0.01-99.99 seconds
Direction of rotation: clockwise or counterclockwise
Reverse suction: Programmable by reversing the direction of rotor rotation.
Scope of delivery:
1 PU20 Digital peristaltic pump
1 manual dosing valve
1 instruction manual
1 Adaper 1,6mm
1 Adaper 2,0mm
1 Adaper 2,5mm
1 Adaper 3,2mm
Tube, Black, 1.4mmx0.3mm wall thickness x length
Tubing, Black, 1.0mmx0.3mm wall thickness x 1.0 length
Tubing, White, 1.4mmx0.3mm wall thickness x 1.0 length
Tubing, White, 1.0mmx0.3mm wall thickness x 1.0 length