CobotPump | ReBeL | Electric


Part No.: RBTX-SLZ-0082

Compact plug‑and‑play vacuum handling set for lightweight robots and space‑restricted automation.

The Schmalz ECBPMi IGUS handling set is a ready‑to‑connect end‑of‑arm solution designed for efficient vacuum-based gripping on IGUS ReBeL cobots. The miniature electric vacuum generator delivers up to 1.6 l/min suction capacity at a 60% vacuum level, enabling reliable handling of airtight workpieces up to 3 kg. Its lightweight construction increases usable robot payload, while the modular flange design ensures uncomplicated installation in tight automation layouts.

The set includes the ECBPMi generator, flange plate and both flat and bellows suction cups, enabling fast adaptation to different workpiece surfaces. Intuitive operation is ensured through a capacitive interface with status LEDs. With 24 V DC supply, IP40 protection and operating temperatures from 0–40 °C, the system integrates seamlessly into modern EOAT setups without the need for compressed air.

Ideal for bin picking, small‑part handling, laboratory automation and cobot applications where electric, clean and maintenance‑friendly vacuum technology is required.

Usual delivery time: 3 weeks

Max Payload
3
kg
Weight
0.225
kg
Max Vacuum value
-600
mbar
Max Rated flow
0.096
h

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer