The CLAMPBOOSTER CB-10 - simply automate manual clamping devices
The CLAMPBOOSTER is an additional drive for the vice and automates the clamping and unclamping of the workpiece in a manual vice. It closes a large gap in fully automated CNC production - the CLAMPBOOSTER is the missing piece of the puzzle for complete automation, it is the automation solution in CNC production. For existing machines and for newly planned machining centers. Time to ramp up your production!
Highlights
The robots in existing machines can be easily upgraded with the CLAMPBOOSTER. Costly and time-consuming retrofitting of the machine is not necessary. Direct installation is even possible for newly planned machining centers. This enables efficient automation without high initial investment.

The CLAMPBOOSTER is compatible with almost all vice systems available on the market thanks to its interchangeable adapters. The existing production process remains unaffected and can be continued as usual. With the CLAMPBOOSTER's fully automated CNC production system, manual intervention is no longer necessary and production can continue around the clock.
Torque individually adjustable up to 100 Nm
Docking plate interchangeable
Class 1 laser pointer
Integrated blow-off nozzle