HITBOT EMG-4 | 3~5 N | 4mm Stroke | Electric gripper
Miniature Parallel Electric Gripper for Precision Handling of Small Components
The Z-EMG-4 is an ultra-compact parallel electric gripper designed for applications requiring precise handling of lightweight components. Weighing only 0.23 kg and measuring just 35 × 26 × 92 mm, it is ideal for integration into cobots, compact industrial robots, and automation systems with limited installation space.
The gripper features a 4 mm stroke and a gripping force of 3 to 5 N, making it particularly suitable for delicate workpieces weighing up to 100 g. Its two-finger parallel mechanism provides stable and repeatable positioning, ensuring reliable performance in assembly, inspection, and pick-and-place applications.
With a one-way travel time of only 0.05 seconds, the Z-EMG-4 delivers fast response times for high-productivity automation processes. Powered by 24 VDC and featuring a peak current of up to 3 A, it combines energy efficiency with dynamic performance for continuous industrial operation.
Ideal for electronics manufacturing, medical devices, laboratory automation, semiconductor production, and precision assembly applications where accurate and reliable handling of small components is essential.