HITBOT EFG-50P | 15~50N | 50mm Stroke | Electric gripper


Part No.: RBTX-HITBO-0035

Hitbot EFG-50P – High-Speed Electric Parallel Gripper for Precision Automation

The Hitbot EFG-50P is a compact 2-finger parallel electric gripper designed for precision handling, fast cycle times, and reliable operation in industrial automation environments. Featuring a servo motor, rack-and-pinion transmission, and ball guide rail system, it delivers smooth motion, accurate positioning, and long-term durability.

With an adjustable stroke of 50 mm and adjustable gripping force from 15 to 50 N, the EFG-50P can securely handle a wide range of delicate and lightweight workpieces up to 0.5 kg. Its repeatability of ±0.02 mm ensures highly accurate and consistent operation for assembly, inspection, packaging, and pick-and-place applications.

Designed for high productivity, the gripper achieves a one-way stroke time of only 0.3 seconds, enabling fast and efficient automated processes. The two-finger parallel motion provides stable gripping and precise handling across different component shapes and materials.

Ideal for electronics manufacturing, laboratory automation, quality inspection, consumer goods production, packaging systems, and precision pick-and-place applications requiring accurate and repeatable gripping performance.

This product is not available in your country

Stroke per jaw
25
mm
Weight
1
kg
Max Gripping force
50
N
Recommended workpiece weight
0.5
kg
Propulsion Method
Electric
Repeatability
0.02
mm

Highlights

https://a.storyblok.com/f/298593/261x253/5fa6ed0293/captura-de-tela_3-6-2026_9220_.jpeg

High-Speed Operation

0.3-second stroke time for maximum productivity

The EFG-50P is optimized for fast automation cycles, delivering rapid and reliable part handling to increase throughput in pick-and-place, assembly, and packaging applications.

https://a.storyblok.com/f/298593/427x585/aab397da80/captura_de_tela_3-6-2026_92152_-removebg-preview.png

Precision Gripping with ±0.02 mm Repeatability

Accurate positioning for delicate components

Featuring a servo-driven rack-and-pinion mechanism with ball guide rails, the EFG-50P ensures consistent, repeatable gripping performance for precision manufacturing and inspection tasks.

https://a.storyblok.com/f/298593/549x454/5b0c694245/garra_com_png-removebg-preview.png

Adjustable Stroke and Gripping Force

Flexible handling for a wide range of parts

With a 50 mm adjustable stroke and gripping force from 15 to 50 N, the gripper easily adapts to different workpiece sizes and materials while maintaining secure and controlled handling.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer