HITBOT EFG-50 | Eletric gripper


Part No.: RBTX-HITBO-0008
Compact Parallel Electric Gripper for Industrial Automation

The Hitbot Z-EFG-50 is a 2-finger parallel electric gripper designed for industrial applications that require precision, stability and simplified integration. Its compact design and robust structure enable efficient operation in continuous automated systems.

The gripper features a 50 mm adjustable total stroke, adjustable gripping force from 15 to 50 N and a recommended payload capacity of up to 0.5 kg. Its precision linear guide system provides smooth motion, reliable operation and high repeatability.

With ±0.02 mm repeatability and precise control of position, speed and gripping force, the Z-EFG-50 is ideal for pick-and-place, industrial assembly, machine tending, electronic component handling and process automation applications.

The model includes an integrated controller, Modbus RTU (RS-485) and digital I/O communication, as well as intelligent features such as object drop detection and precise operating parameter adjustment. Its compact form factor allows easy integration with industrial robots, cobots and automated cells.

Usual delivery time: 50 days

Weight
0.7
kg
Max Gripping force
50
N
Recommended workpiece weight
0.5
kg
Repeatability
0.02
mm

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer