HITBOT EFG-26-S | Electric gripper


Part No.: RBTX-HITBO-0019

Compact Parallel Electric Gripper for Precision Automation Applications

This 2-finger parallel electric gripper is designed for automation tasks that require precision, reliability, and easy integration. Featuring synchronized parallel motion and repeatability of ±0.02 mm, it provides consistent positioning for pick-and-place, assembly, inspection, and small-part handling applications.

The gripper offers a total stroke of 20 mm (non adjustable), an adjustable gripping force from 8 to 20 N, and a recommended payload capacity of up to 0.3 kg. Its rack-and-pinion transmission combined with a cross roller guide ensures smooth motion, high durability, and excellent operational stability.

Powered by 24 VDC, with a maximum power consumption of only 5 W and an IP40 protection rating, the gripper is designed for continuous industrial operation. Its high-speed performance allows a complete one-way stroke in just 0.15 seconds, helping reduce cycle times and improve productivity.

Ideal for electronics manufacturing, medical devices, laboratory automation, consumer goods, and light industrial assembly applications where precise handling of small components is essential.

This product is not available in your country

Stroke per jaw
10
mm
Weight
0.35
kg
Max Gripping force
20
N
Recommended workpiece weight
0.3
kg
Repeatability
0.02
mm

Highlights

https://a.storyblok.com/f/298593/261x253/5fa6ed0293/captura-de-tela_3-6-2026_9220_.jpeg

Compact Design for Space-Constrained Applications

Only 43 × 24 × 93.9 mm and 0.35 kg

Its ultra-compact footprint and lightweight construction make this gripper ideal for cobots, desktop automation systems, and applications where installation space is limited. Despite its small size, it delivers reliable and precise handling performance.

https://a.storyblok.com/f/298593/427x585/aab397da80/captura_de_tela_3-6-2026_92152_-removebg-preview.png

High Precision for Delicate Handling Tasks

Repeatability of ±0.02 mm

The servo-driven mechanism combined with a rack-and-pinion transmission and cross roller guide ensures accurate, repeatable positioning. Perfect for electronics assembly, laboratory automation, inspection systems, and small-part pick-and-place operations.

https://a.storyblok.com/f/298593/549x454/5b0c694245/garra_com_png-removebg-preview.png

Adjustable Gripping Force and Fast Response

8–20 N gripping force and 0.15 s stroke time

The adjustable gripping force allows safe handling of a wide range of components, while the rapid actuation speed helps reduce cycle times and increase productivity in automated production environments.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer