HITBOT EFG-100 | 35~60N | 90 mm Adjustable | Electric gripper
Hitbot EFG-100 – Long-Stroke Electric Gripper for Flexible Material Handling
The Hitbot EFG-100 is a 2-finger electric gripper designed for applications requiring a large gripping range, precise control, and reliable performance. Featuring a swing-arm mechanism driven by a servo motor and lead screw transmission, it delivers smooth operation and stable gripping across a wide variety of part geometries.
With an adjustable stroke of up to 90 mm and an adjustable gripping force ranging from 35 to 60 N, the EFG-100 provides exceptional flexibility for handling components of different sizes. Its repeatability of ±0.02 mm ensures consistent positioning and reliable operation in automated production environments.
The gripper supports workpieces weighing up to 0.5 kg and is particularly suitable for applications where larger opening widths are required. The two-finger swing motion enables efficient handling of irregularly shaped parts while maintaining secure gripping performance.
Ideal for pick-and-place, machine tending, assembly, packaging, laboratory automation, and material handling applications in electronics, medical technology, consumer goods, and light manufacturing industries.
Highlights

Wide 90 mm Adjustable Opening
Handles a broad range of part sizes with a single gripper
The EFG-100 features an adjustable 90 mm stroke, making it ideal for applications that require flexibility when handling components of different shapes and dimensions. Perfect for high-mix production environments and frequently changing product lines.

Powerful and Precise Gripping
35–60 N adjustable gripping force with ±0.02 mm repeatability
Combining strong gripping performance with high precision, the EFG-100 securely handles workpieces up to 0.5 kg while maintaining excellent positioning accuracy. Ideal for assembly, machine tending, and pick-and-place operations.