HITBOT ECG-20 | 30~80 N | 20mm adjustable | Electric gripper


Part No.: RBTX-HITBO-0012
3-Finger Electric Gripper for Precise and Stable Cylindrical Part Handling

The Hitbot Z-ECG-20 is a self-centering 3-finger electric gripper designed for industrial applications that require high precision, stability and repeatability when handling cylindrical parts and delicate components. Its automatic centering system provides consistent alignment and increased operational reliability.

The gripper features a recommended payload capacity of up to 1 kg, an approximate weight of 1 ,5 kg and a maximum adjustable stroke of 20 mm. Its gripping force is adjustable from 30 to 80 N, allowing safe and accurate handling of different types of parts.

With ±0.03 mm repeatability and a high-precision linear guide motion system, the Z-ECG-20 delivers excellent performance in machine tending, assembly, inspection and continuous industrial automation applications.

The model includes an integrated controller, Modbus RTU (RS-485) and I/O communication, as well as intelligent features such as object drop detection and precise control of gripping force, speed and position. Its compact design allows easy integration with robotic arms, cobots and automated cells.

This product is not available in your country

Weight
1.5
kg
Max Gripping force
80
N
Recommended workpiece weight
1
kg

Highlights

https://a.storyblok.com/f/298593/549x454/6cd9e908e0/garra_com_png-removebg-preview.png

Secure and stable gripping

Three-Finger Centering Design

The three-finger centering mechanism provides superior stability when handling cylindrical and irregularly shaped objects, ensuring consistent positioning and reliable grasping.

https://a.storyblok.com/f/298593/261x253/653e9e4a31/captura-de-tela_3-6-2026_9220_.jpeg

Versatile handling for different part types

30 to 80 N Adjustable Gripping Force

With an adjustable gripping force ranging from 30 to 80 N, the gripper can safely and accurately handle a wide variety of components, minimizing the risk of damage while ensuring reliable performance across different automation applications.

https://a.storyblok.com/f/298593/384x320/be337a06e2/captura-de-tela_3-6-2026_92125_.jpeg

Ready for quick installation

Includes 2 m Connection Cables

Supplied with 2-meter power and communication cables, the ECG-20 simplifies installation, reduces commissioning time, and allows faster integration into robotic and automation systems.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer