RobotPhoenix Bat360M-S0.5 delta robot | 4DOF | 360mm | 0.5kg


Part No.: RBTX-RHOE-0003

High-Speed 4-Axis Delta Robot for Precision Pick & Place Tasks

The Bat360M-S0.5 4-axis delta robot delivers exceptional speed and precision for high-efficiency pick-and-place automation. Featuring a 360 mm working diameter, 0.5 kg rated payload, and ±0.05 mm repeatability, it achieves a top speed of 8.4 m/s and maximum acceleration of 150 m/s², enabling up to 150 picks per minute for high-throughput lines.

It supports mainstream industrial control systems. The open programming interface allows intuitive operation and seamless integration with Modbus RTU/TCP, Socket, EtherCAT and other common protocols, suiting flexible automation layouts.

Typical applications include high-speed pick & place, sorting, assembly, and end-of-line packaging for electronics, food & beverage, pharmaceuticals, and consumer goods. Its modular design, IP54 protection, and compact footprint enable easy integration into existing production lines

Usual delivery time: 4 weeks

DOF
4
Max Payload
0.5
kg
Max Speed
6
ms
Repeatability
0.05
mm
Protection
54
Weight
24
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer