RobotPhoenix Bat250M-S0.5 delta robot | 4DOF | 250mm | 0.5kg


Part No.: RBTX-RHOE-0004

High-Speed 4-Axis Delta Robot for Precision Pick & Place Tasks

The Bat250M-S0.5 4-axis delta robot delivers exceptional speed and precision for high-efficiency pick-and-place automation. Featuring a 250 mm working diameter, 0.5 kg rated payload, and ±0.05 mm repeatability, it achieves a top speed of 8.0 m/s and maximum acceleration of 140 m/s², enabling up to 160 picks per minute for high-throughput compact production lines.

It supports mainstream industrial control systems. The open programming interface allows intuitive operation and seamless integration with Modbus RTU/TCP, Socket, EtherCAT and other common protocols, suiting flexible compact automation layouts.

Typical applications include high-speed pick & place, sorting, micro assembly, and precision packaging for miniature electronics, food & beverage, pharmaceuticals, and small consumer goods. Its ultra-compact modular design, IP54 protection, and tiny footprint enable easy integration into space-limited existing production lines.

Usual delivery time: 4 weeks

DOF
4
Max Payload
0.5
kg
Max Speed
8
ms
Repeatability
0.05
mm
Protection
54
Weight
25
kg

Highlights

(1) RobotPhoenix Bat250M-S0.5 is a miniature 4-axis delta parallel robot with a 250mm working diameter and a rated payload of 0.5kg. It adopts ultra-lightweight optimized connecting rod structure, featuring ultra-fast cycle time and high repeat positioning accuracy of ±0.05mm. The whole machine reaches IP54 dustproof and splash-proof grade, equipped with complete EMC anti-interference design, real-time operation monitoring and emergency stop safety interlock.

(2) This robot adopts single-phase 220V AC power supply with low rated power, and adopts suspended overhead installation to greatly save production line space. It reserves abundant expandable digital I/O interfaces and dual encoder input channels, supporting Modbus-RTU, Modbus-TCP and Socket multi-protocol communication.

(3) With mature mass production and reliable long-cycle operation performance, Bat250M-S0.5 targets compact light-load high-precision automation scenarios. It is widely applied in 3C electronics, pharmaceutical, food and cosmetic industries for sorting, assembling and packaging of micro parts.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer