RobotPhoenix Bat2000M-S15 delta robot | 4DOF | 2000mm | 15kg


Part No.: RBTX-RHOE-0002

High-Speed 4-Axis Delta Robot for Heavy-Duty Pick & Place Tasks

The Bat2000M-S15 4-axis delta robot delivers high-speed, high-payload performance for demanding pick & place applications. Featuring a 2000 mm working diameter, 15 kg rated payload, and ±0.1 mm repeatability, it provides a robust, cost-effective automation solution for heavy loads. It achieves outstanding cycle times as low as 0.39 seconds with reliable motion stability.

It supports mainstream industrial control systems. The open programming interface enables intuitive operation and seamless integration with Modbus RTU/TCP, Socket, EtherCAT and other common protocols, adapting to flexible automation layouts. With IP54 protection, EMC shielding, and a rugged 220 kg structure, it ensures stable operation in harsh industrial environments.

Typical applications include high-load pick & place, sorting, stacking, and end-of-line packaging tasks. Its modular design and open interfaces allow easy integration into existing automation systems, making it ideal for food, beverage, pharmaceutical, and consumer goods industries.

Usual delivery time: 4 weeks

DOF
4
Max Payload
15
kg
Max Speed
10
ms
Repeatability
0.1
mm
Protection
54
Weight
220
kg

Highlights

(1) RobotPhoenix Bat 2000M-S15 is a 4-axis ultra-large working range delta parallel robot with a working diameter of 2000mm and a rated payload of 15kg. It adopts an enhanced rigid mechanical frame and reinforced transmission components, achieving a maximum linear speed of 9m/s and repeat positioning accuracy of ±0.1mm. The complete machine is IP54 dustproof and splash-proof, equipped with EMC anti-interference shielding, real-time operation monitoring and emergency stop interlock safety functions. It can operate stably for long cycles in industrial environments ranging from 0℃ to 45℃, meeting high-load continuous handling requirements for large-size workpieces. (2) This robot adopts 380V three-phase power supply and suspended top-mounted structure to save ground layout space of production lines. It is equipped with rich expandable digital I/O ports and dual encoder input channels, supporting Modbus-RTU, Modbus-TCP and Socket multi-protocol communication. The control system features high openness, compatible with mainstream visual positioning systems, conveyor tracking modules and various electric/pneumatic grippers, which can be seamlessly integrated into packaging, sorting and palletizing production lines without complicated customized transformation. (3) With mature mass production and MTBF of 20,000 hours, the Bat2000M-S15 targets medium-heavy handling scenarios with large coverage demands. It is widely applied in food, daily chemical, logistics and pharmaceutical industries for carton sorting, finished case packing and medium-weight palletizing. Compared with small and medium-size delta robots, it covers a wider operating area, reduces the number of single-line robots required, improves overall line efficiency and cuts comprehensive equipment investment and labor costs.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer