RobotPhoenix Bat1600-S6 delta robot | 4DOF | 1600mm | 6kg


Part No.: RBTX-RHOE-0006

High-Speed 4-Axis Delta Robot for Precision Pick & Place Tasks

The Bat1600-S6 4-axis delta robot delivers exceptional speed and heavy-load precision for large-range high-efficiency pick-and-place automation. Featuring a 1600 mm working diameter, 6 kg rated payload, and ±0.08 mm repeatability, it achieves a top speed of 7.2 m/s and maximum acceleration of 120 m/s², enabling stable high-cycle operation for wide-range heavy-duty production lines.

It supports mainstream industrial control systems. The open programming interface allows intuitive operation and seamless integration with Modbus RTU/TCP, Socket, EtherCAT and other common protocols, suiting flexible large-scale automation layouts.

Typical applications include high-speed pick & place, sorting, heavy component assembly, and bulk packaging for large food packages, logistics cases, household appliances, and medium-large consumer goods. Its reinforced heavy-duty modular design, IP54 protection, and rational installation footprint enable easy integration into large-area automated production lines with wide working range demands.

Usual delivery time: 4 weeks

DOF
4
Max Payload
6
kg
Max Speed
10
ms
Repeatability
0.1
mm
Protection
54
Weight
155
kg

Highlights

(1) RobotPhoenix Bat1600-S6 is a 4-axis delta parallel robot with a 1600mm working diameter and a rated payload of 6kg. It adopts reinforced rigid link structure to balance wide operating range and medium load capacity, delivering fast dynamic response and repeat positioning accuracy of ±0.08mm. The whole machine complies with IP54 dustproof and splash-proof standards, equipped with EMC anti-interference shielding, real-time operation monitoring and emergency stop safety interlock. It can run stably for long cycles under 0℃–45℃ industrial environments, suitable for high-speed picking and handling of medium-sized workpieces.
(2) This robot adopts three-phase 380V AC power supply and overhead suspended installation to save factory floor space. It reserves abundant expandable digital I/O ports and dual encoder input channels, supporting Modbus-RTU, Modbus-TCP and Socket multi-protocol communication. Its highly open control system is compatible with mainstream vision positioning systems, conveyor tracking modules and various standard pneumatic & electric grippers, enabling seamless connection to automatic sorting, packaging and assembly lines without complex customized transformation.
(3) Supported by mature mass production and long-term reliable operation performance, Bat1600-S6 is designed for medium-load large-range automation scenarios. It is widely applied in food, daily chemical, pharmaceutical and 3C electronics industries for finished product sorting, box packing and component assembly. Compared with small-stroke delta robots, it covers a broader working area to reduce the quantity of robots on a single production line, greatly boosting overall line throughput and cutting comprehensive equipment and labor costs.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer