RobotPhoenix Bat1300N-S20 delta robot | 3DOF | 1300mm | 20kg


Part No.: RBTX-RHOE-0011

High-Speed 3-Axis Delta Robot for Versatile Precision Pick & Place Tasks

The Bat1300N-S20 3-axis delta robot delivers ultra-fast response and high positioning accuracy for flexible automated production scenarios. Featuring a 1300 mm working diameter, 20 kg rated payload, and ±0.05 mm repeatability, it achieves a top speed of 5.0 m/s and maximum acceleration of 120 m/s², enabling up to 110 picks per minute for large-scale heavy-load high-throughput production lines.

It supports mainstream industrial control systems. The open programming interface allows intuitive operation and seamless integration with Modbus RTU/TCP, Socket, EtherCAT and other common protocols, suiting diverse and flexible compact automation layouts.

Typical applications include high-speed pick & place, precise sorting, heavy component assembly, and standardized packaging for large electronic parts, food & beverage, pharmaceutical products, and bulky consumer goods. Its robust modular structure, IP54 protection, and space-saving footprint enable easy and fast integration into various constrained production lines.

Usual delivery time: 4 weeks

DOF
3
Max Payload
24
kg
Max Speed
5
ms
Repeatability
0.05
mm
Protection
54
Weight
70
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer