RobotPhoenix Bat1100-S3 delta robot | 4DOF | 1100mm | 3kg


Part No.: RBTX-RHOE-0005

High-Speed 4-Axis Delta Robot for Precision Pick & Place Tasks

The Bat1100-S3 4-axis delta robot delivers exceptional speed and precision for large-range high-efficiency pick-and-place automation. Featuring a 1100 mm working diameter, 3 kg rated payload, and ±0.05 mm repeatability, it achieves outstanding dynamic performance to support high-throughput large-area production lines.

It supports mainstream industrial control systems. The open programming interface allows intuitive operation and seamless integration with Modbus RTU/TCP, Socket, EtherCAT and other common protocols, suiting flexible large-scale automation layouts.

Typical applications include high-speed pick & place, sorting, product assembly, and bulk packaging for food & beverage, daily chemicals, logistics packaging, household appliances and medium-sized consumer goods. Its optimized modular mechanical structure, IP54 protection, and reasonable footprint enable easy integration into medium and large automated production lines with wide working range requirements.

Usual delivery time: 4 weeks

DOF
4
Max Payload
3
kg
Max Speed
10
ms
Repeatability
0.08
mm
Protection
54
Weight
60
kg

Highlights

(1) RobotPhoenix Bat1100-S3 is a standard 4-degree-of-freedom delta parallel robot with a 1100mm working diameter and a rated payload of 3kg. It adopts rigid optimized link structure, achieving fast movement speed and repeat positioning accuracy of ±0.08mm. The whole machine reaches IP54 dustproof and splash-proof protection, equipped with EMC anti-interference shielding, real-time status monitoring and emergency stop interlock functions. It can operate stably in industrial environments of 0℃ to 45℃, suitable for long-cycle high-speed picking and handling of medium and small workpieces.
(2) This robot uses three-phase 380V power supply and suspended top-mounted installation to save floor space of production lines. It is equipped with abundant expandable digital I/O ports and dual encoder input channels, supporting Modbus-RTU, Modbus-TCP and Socket communication protocols. Its open control system is compatible with mainstream vision positioning equipment, conveyor tracking modules and various standard grippers, which can be seamlessly connected to automatic sorting, packaging and assembly lines without complex customized development.
(3) Benefiting from mature mass production and reliable long service life, the Bat1100-S3 is oriented to medium-load high-speed automation scenarios. It is widely used in food, daily chemical, pharmaceutical and 3C industries for finished product sorting, box packing and component assembly. Compared with heavy-duty delta models, it has faster dynamic response and lower energy consumption, significantly improving the operation efficiency of medium-sized production lines and reducing comprehensive equipment and labor costs.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer