Lebai Coffee Robot | Automated Barista | LM3 | 3 Flavor Syrups
Smart Robotic Coffee Machine for Automatic, Standardized, and Premium Beverage Service
Technical Information The Lebai Robotic Coffee Machine integrates a high-precision 6-axis collaborative robotic arm with professional brewing and ice-making technology to automate coffee preparation with great precision. It features 24-hour operation, adjustable taste formulas, integrated ingredient storage, dual ordering screens, and a space-saving enclosed design. Built for durability, it guarantees steady performance even in high-footfall scenarios.
Software, Interfaces, and Integration Compatible with Lebai’s humanized cloud management platform, the system supports remote monitoring, real-time alert push, and seamless connection with mobile payment and self-ordering systems. Its simple connection setup allows fast launch with little professional configuration.
Application Areas Ideal for shopping malls, offices, stations, libraries, and any location demanding automatic, premium coffee service.
Highlights
(1) Equipped with the LM3 six-axis collaborative robotic arm, it fully automatically completes the entire process of cup picking, ice adding, coffee brewing, cup capping and serving guests without manual intervention. Standardized operations ensure stable coffee quality and avoid taste deviations caused by manual operation.
(2) It can brew a variety of coffee flavors according to the coffee machine configuration, with both iced and hot coffee options. Matched with 3 types of flavor syrups and 4 types of concentrated fruit juices, the coffee concentration and sugar level are flexibly adjustable, catering to the taste preferences of different customers.
(3) Integrated with the Lebai Cloud Management Platform, it features remote monitoring and real-time alerts for material shortages and equipment malfunctions, which significantly cuts down manual management costs and makes it well-suited for a wide range of commercial scenarios.

