Fixed Palletizing
Part No.: RBTX-DOBT-0013
Empower Your End-of-line Operations and Boost Productivity
The Dobot all-in-one palletizing workstation is equipped with high-performance DOBOT CR20A cobot, with a maximum payload of 20kg and a maximum palletizing height of up to 2,100mm. This effortlessly meets palletizing needs across industries such as 3C electronics, healthcare, food, and beverage. The palletizing pace can reach 8-13 pcs/min. It can flexibly switch different production lines to meet various production needs.
This product is not available in your country
Max Payload
20
kg
Repeatability
0.03
mm
Max Speed
13
m⁄s
Usable space
1350x2220
mm
Max. stacking height
1,740
mm
Highlights
Configuration overview
included in the scope of delivery:
CR20A collaborative robot
Robot Control Cabinet
Palletizing Workstation Base
Fixed column
Palletizing Process Package
Optional available:
Laptop, Teach pendant, Vacuum gripper
Achieve ROI in 8–10 Months
Dobot palletizing workstation can free workers from repetitive and heavy palletizing tasks, saving a large number of operating costs. The process package is easy-to-use, requires no professional engineer for re-configuration, reducing subsequent maintenance costs.
Easy Setup
Installation in just 30 minutes, no programming skills required.

High Efficiency
Palletizes up to 13 pieces per minute, increasing productivity by up to 62.5%.

Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer