TURIN TR10-1310C | 6 DOF | 1310 mm | 10 kg


Part No.: RBTX-TURIN-0002

Compact Cobot for Service & Industrial Automation

The TURIN TR10-1310C is a lightweight cobot with 6 axes, designed for collaborative tasks. With a payload of up to 10 kg, a reach of 1310 mm, and repeatability of ±0.03 mm, it delivers reliable performance for precise robotics in industrial automation. Its compact design and small footprint allow easy integration into existing workflows.

TR10-1310C supports interfaces like Ethernet/IP, TCP/IP, and is compatible with ROS. The intuitive Turing robot control software simplifies programming and integration into automation systems.

Suitable for pick & place, handling tasks, machine tending, and assembly operations. Ideal for manufacturers, integrators, and factories seeking an efficient robotic arm for industrial automation.

Usual delivery time: 6 weeks

Max. Payload
10
kg
Max. Reach
1,310
mm
Weight
29.5
kg
Max. Speed
0.25
ms

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer