TURIN TR05-900C | 6 DOF | 900 mm | 5 kg


Part No.: RBTX-TURIN-0001

Compact Cobot for Industrial & Service Automation

The TURIN TR05-900C is a collaborative robot with 6 axes, built for safe human-robot cooperation. With a payload of up to 5 kg, a reach of 900 mm, and repeatability of ±0.03 mm, it delivers stable and high-precision performance for automated manufacturing. Its compact structure and flexible installation enable seamless integration into production lines.

TR05-900C supports drag teaching and graphical programming, and is equipped with comprehensive safety functions meeting CE and ISO standards. The matched TRC5-G06 controller ensures stable control and easy deployment in automated systems.

Suitable for welding, stamping, hardware polishing, and material handling. Ideal for manufacturing enterprises, automation integrators, and smart factories pursuing efficient and reliable robotic solutions.

Usual delivery time: 4 weeks

Max. Payload
5
kg
Max. Reach
900
mm
DOF
6
Weight
26.8
kg
Repeatability
0.03
mm
Max. Speed
0.108
ms
Protection
54

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer