TUBELED_40 II ECO, length 280 mm, 24V DC
Part No.: RBTX-L2W-0003
LED machine light TUBELED_40 II, bright, ECO version, Daylight white, only approx. 30 mm flat, length 280 mm, IP 67 / IP69K, oil-resistant, chip bombardment-proof, 100% CNC suitable
The new generation of LED machine lights: flat, Oil, coolant and lubricant resistance, high temperature resistance, crack-proof tempered glass and the associated high degree of protection make the performance-optimized luminaire the first choice for illuminating work areas in machines. Recommended for initial equipment or retrofitting!
Mounting brackets included
More sizes on request: 190 and 365 mm
Usual delivery time: 3 weeks
System of protection
IP67 / IP69K
Power Consumption
6
W
Voltage DC
24
V
Lumen
688
Beam angle
100
°
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer

