OMRON T20 Teach pendant
T20 hand-held control unit
The T20 hand-held pendant station offers maximum ergonomics in an extremely robust and ergonomic housing for manual teaching of the robot system. All gripping and holding positions enable comfortable and fatigue-free operation of the device. The T20 hand-held control unit is compatible with all robot systems that are controlled via the SmartController EX.
Highlights
Product details
Switching the power supply on and off
Moving the robot in different modes (joint, world, tool, frame)
Emergency stop button and 3-stage tuning switchColorful and high-resolution user interface
Teaching of positions
Display of the robot position, the status of the digital inputs/outputs as well as system status
and error messagesDisplay of the IP address of the controller