Miniature photoelectric sensor GTB6-P3211

‌
Part No.: RBTX-SICK-0006
G6 photoelectric proximity switch, background suppression Scanning range up to 250mm with connection cable 10 meter
Usual delivery time: 3 weeks
‌
System of protection
IP67
Wavelength
650
nm
Weight
0.002
kg
Max. switching distance
5 - 250 mm
mm
Dimensions
12 mm x 31,5 mm x 21 mm

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
‌