FlexiBowl® 500

Part No.: RBTX-ARS-0003

FlexiBowl® 500C/CC can feed products of any geometry, surface and material. It is compatible with all industrial robots and vision systems. One FlexiBowl® can feed entire ranges of parts measuring 5 to 50 mm and weighing up to 100 g, replacing the need for the numerous units used in conventional systems.

Usual delivery time: 3 weeks

Dimensions
629 x 580 x 362 mm
Recommended part weight
<100g
Workspace
475 cm²
Recommended part size
5<x<50mm
Load capacity
7
kg

Highlights

https://a.storyblok.com/f/298593/172a6fcfc5/compatible_with_99-_of_parts.png

Compatible with 99.9% of parts

FlexiBowl® feeds the widest range of components in the market, regardless of geometry, surface, and material.

https://a.storyblok.com/f/298593/b3443c669c/evolutionary_technology_for_quick_changeovers.png

Evolutionary technology for quick product changeovers

In the ever-changing manufacturing business, FlexiBowl® is the answer to:

  • Small production batches

  • Low time to market

  • Short product life cycle

https://a.storyblok.com/f/298593/5f98eeaa19/rapid__intuitive_integration.png

Rapid, intuitive integration

No advanced programming skills are required to start feeding components with FlexiBowl®.

https://a.storyblok.com/f/298593/e051a9e3c0/deisgned_on_efficiency.png

Designed on efficiency

FlexiBowl®'s main strength is its efficient concept, continuously innovated by our engineers.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer