Energy Chain Set for igus Robolink DP
Highlights

General properties
Range of application - for movements in 3 axes
System - triflex® R
Connection principle - standard version
Dimensions
Size index - 30
Links/m - 89
Bending radius [BR] - 50 mm
Pitch - 11.3 mm
Inner height Bi 1 - 12.0 mm
Inner height Bi 2 - 10.0 mm
Outer chain width [Ba] - 34.50 mm
Cable diameter (d1) max. - 10.0 mm
Cable diameter (d2) max. - 8.0 mm
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer